For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVELO - Adjustable direction fitting, L shaped
Bill of material
XVELO NW 20 HS
DES
Identifier
XVELO NW 20 HS
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD
Pipe diameter OD
25 mm
M
Thread M
M 36 x 2
L1
Length L1
50.0 mm
L2
Length L2
30.0 mm
L7
Length L7
42 mm
SW
Width across flats SW
36 mm
S1
Width across flats S1
46 mm
OR
O-ring OR
20.3 x 2.4 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.